Image of 5395 Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black, Single Pack
Image of 5395 Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black, Single Pack

Brand:

Bryant

Catalog ID:

5395

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Angled
  • 2-Pole 3-Wire Grounding
  • 20A 125V

Product details

General

Application

Heavy Duty

Catalog Number

5395

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786174177

Dimensions

Display Size

Standard Sized

Length

2.07 in

Weight

0.1 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads