Image of BLD2 Straight Blade Devices, Plugbox Devices, Accessories, Yellow polypropylene Large Lockout Device, Yellow
Image of BLD2 Straight Blade Devices, Plugbox Devices, Accessories, Yellow polypropylene Large Lockout Device, Yellow

Straight Blade Devices, Plugbox Devices, Accessories, Yellow polypropylene Large Lockout Device, Yellow

Brand:

Bryant

Catalog ID:

BLD2

Straight Blade Devices, Plugbox Devices, Accessories, Yellow polypropylene Large Lockout Device, Yellow

  • Yellow polypropylene Large Lockout Device
  • Yellow

Product details

General

Application

Large Size

Catalog Number

BLD2

Color

Yellow

EU RoHS Indicator

Yes

Item Type

For Plugs and Connectors

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 4 Padlocks (not supplied)

Material

Polypropylene

OEM Brand Name

Hubbell Bryant

Plug Type

All Standard Plugs and Connectors

Series

Lockout Devices

Type

Plugout

UPC

781786186200

Dimensions

Dimensions

12.51 in x 6.31 in x 5.00 in

Display Size

Standard Size

Height

5 in

Length

12.51 in

Plug Dimensions

Min: 1.90" (48.3), Max: 4.50" (69.8) in

Weight

1.35 lb

Width

6.31 in

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Resources and downloads