Image of DRS15NLW Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, White
Image of DRS15NLW Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, White

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, White

$30.99 USD

Brand:

Bryant

Catalog ID:

DRS15NLW

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, With Night Light, 15A 125V, 2-Pole 3-Wire Grounding, White

  • Decorator Duplex
  • Commercial Grade
  • With Night Light
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Product details

General

Application

Commercial Grade

Catalog Number

DRS15NLW

Color

White

Item Type

Decorator Duplex

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786145849

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads