Image of CBRS15C1BLK Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Black
Image of CBRS15C1BLK Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Black

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Black

Brand:

Bryant

Catalog ID:

CBRS15C1BLK

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Black

  • Duplex
  • Commercial Grade
  • 1/2 Controlled
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Product details

General

Catalog Number

CBRS15C1BLK

Color

Black

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786145870

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads