Image of CBRS20C1GRY Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Gray
Image of CBRS20C1GRY Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Gray

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Gray

Brand:

Bryant

Catalog ID:

CBRS20C1GRY

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Gray

  • Duplex
  • Commercial Grade
  • 1/2 Controlled
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Product details

General

Catalog Number

CBRS20C1GRY

Color

Gray

Number Of Poles

2-Pole

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786146136

Dimensions

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads