Image of CBRS15 Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Brown, Single Pack
Image of CBRS15 Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

Brand:

Bryant

Catalog ID:

CBRS15

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

  • Duplex
  • Commercial Grade
  • 15A 125V
  • 2- Pole 3-Wire Grounding
  • 5-15R

Product details

General

Application

Commercial Specification Grade

Catalog Number

CBRS15

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786161108

Dimensions

Dimensions

3.28 in x 1.38 in x 1.07 in

Display Size

Standard Sized Product

Height

1.07 in

Length

3.28 in

Weight

0.25 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10