Image of CBRS15C2 Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown
Image of CBRS15C2 Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

Brand:

Bryant

Catalog ID:

CBRS15C2

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

  • Duplex
  • Commercial Grade
  • Controlled
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Product details

General

Catalog Number

CBRS15C2

Color

Brown

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786145948

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads