Image of CBRS20C2BLK Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black
Image of CBRS20C2BLK Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black

Brand:

Bryant

Catalog ID:

CBRS20C2BLK

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black

  • Duplex
  • Commercial Grade
  • Controlled
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Product details

General

Catalog Number

CBRS20C2BLK

Color

Black

Number Of Poles

2-Pole

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786146174

Dimensions

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads