Image of 5262BGRY Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray
Image of 5262BGRY Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray

Brand:

Bryant

Catalog ID:

5262BGRY

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray

  • Slender/compact design
  • Finder Groove Face
  • Triple wipe contacts

Standard Product

Product details

General

Application

Hubbell-Pro Extra Heavy Duty

Catalog Number

5262BGRY

Color

Gray

Environmental Conditions

Indoor Dry unless protected by additional means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Mounting Type

Screw Mount

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Hubbell-PRO

Size

Standard Sized Product

Style

Finder Groove Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Standard Duplex

UPC

781786715097

Dimensions

Dimensions

3.28 in x 1.38 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

3.28 in

Weight

0.25 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-15R

Logistics

Carton Quantity

10