Image of 5762 Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7- 15R, Brown, Single Pack
Image of 5762 Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7- 15R, Brown, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7- 15R, Brown, Single Pack

Brand:

Bryant

Catalog ID:

5762

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7- 15R, Brown, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • 15A 277V AC
  • 7- 15R

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5762

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786664401

Dimensions

Dimensions

3.28 in x 1.38 in x 0.86 in

Display Size

Standard Sized Product

Height

0.86 in

Length

3.28 in

Weight

0.2 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

277 V

Voltage Rating Description

277 V

Wattage

4155

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

7-15R

Logistics

Carton Quantity

10

Resources and downloads