Image of BRY8200WL Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White, Single Pack, Illuminated Face
Image of BRY8200WL Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White, Single Pack, Illuminated Face

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White, Single Pack, Illuminated Face

Brand:

Bryant

Catalog ID:

BRY8200WL

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White, Single Pack, Illuminated Face

  • Duplex
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Product details

General

Application

Hospital Grade

Catalog Number

BRY8200WL

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005631

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.1 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads