Image of CRS15LATR Straight Blade Devices, Receptacles, Duplex, Tamper-Resistant Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Light Almond, Single Pack
Image of CRS15LATR Straight Blade Devices, Receptacles, Duplex, Tamper-Resistant Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Light Almond, Single Pack

Straight Blade Devices, Receptacles, Duplex, Tamper-Resistant Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Light Almond, Single Pack

Brand:

Bryant

Catalog ID:

CRS15LATR

Straight Blade Devices, Receptacles, Duplex, Tamper-Resistant Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Light Almond, Single Pack

  • Duplex
  • Tamper-Resistant Commercial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5- 15R

Product details

General

Application

Commercial Specification Grade

Catalog Number

CRS15LATR

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786144002

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired Only

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10