Image of USBB15I Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory
Image of USBB15I Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory
Discontinued

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

Brand:

Bryant

Catalog ID:

USBB15I

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

  • Duplex
  • USB Charger
  • 5V 3A
  • 2-Port
  • 15A 125V

Dual USB Charger

Product details

General

Application

Commercial Specification Grade

Catalog Number

USBB15I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Standard

Style

Decorator

Type

Duplex Receptacle

UPC

781786193253

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10