Image of USBB8300LA Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond
Image of USBB8300LA Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond
Discontinued

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

Brand:

Bryant

Catalog ID:

USBB8300LA

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

  • Duplex
  • USB Charger
  • 5V 3A
  • 2-Port
  • Hospital Grade

Dual USB Charger

Product details

General

Application

Hospital Grade

Catalog Number

USBB8300LA

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786193529

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads