Image of 5484 Straight Blade Devices, Receptacles, Panel Mount Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack
Image of 5484 Straight Blade Devices, Receptacles, Panel Mount Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack

Straight Blade Devices, Receptacles, Panel Mount Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack

Brand:

Bryant

Catalog ID:

5484

Straight Blade Devices, Receptacles, Panel Mount Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack

  • Panel Mount Single
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • 20A 125V
  • 5-20R

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5484

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Panel Mount Single

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Specialty Receptacle

UPC

781786663008

Dimensions

Dimensions

1.94 in x 1.38 in x 0.81 in

Display Size

Standard Sized Product

Height

0.81 in

Length

1.94 in

Weight

0.05 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

6-20R

Logistics

Carton Quantity

10

Resources and downloads