Image of 21254HIGO Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack
Image of 21254HIGO Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack

Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack

Brand:

Bryant

Catalog ID:

21254HIGO

Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack

  • Quad-PLEX
  • Hospital Grade
  • Isolated Ground
  • 20A 125V
  • 2 -Pole 3-Wire Grounding

Product details

General

Application

Hospital Grade

Catalog Number

21254HIGO

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

4

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Type

Four Outlet Receptacle

UPC

781786336803

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.4 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10