Image of DRS20LATR Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R
Image of DRS20LATR Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R

Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R

Brand:

Bryant

Catalog ID:

DRS20LATR

Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Light Almond, Single Pack

  • Tamper- Resistant Duplex
  • Decorator
  • Commercial/Industrial Grade
  • 20A 125V
  • 2- Pole 3-Wire Grounding

Product details

General

Application

Commercial Grade

Catalog Number

DRS20LATR

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786144217

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10