Image of DRS15LAWRTR Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond
Image of DRS15LAWRTR Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Brand:

Bryant

Catalog ID:

DRS15LAWRTR

Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

  • Duplex
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R
  • Light Almond

Product details

General

Catalog Number

DRS15LAWRTR

Color

Light Almond

Item Type

Decorator Duplex

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786146853

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads