Image of MSL30I1 Switches and Lighting Control, Switch, Latching, Single Pole, 100mA 30V DC, Ivory
Image of MSL30I1 Switches and Lighting Control, Switch, Latching, Single Pole, 100mA 30V DC, Ivory
Image of MSL30I1 Switches and Lighting Control, Switch, Latching, Single Pole, 100mA 30V DC, Ivory
Image of MSL30I1 Switches and Lighting Control, Switch, Latching, Single Pole, 100mA 30V DC, Ivory

Switches and Lighting Control, Switch, Latching, Single Pole, 100mA 30V DC, Ivory

Brand:

Bryant

Catalog ID:

MSL30I1

Switches and Lighting Control, Switch, Latching, Single Pole, 100mA 30V DC, Ivory

  • Latching
  • Single Pole
  • 100mA 30V DC
  • Ivory

Product details

General

Catalog Number

MSL30I1

Color

Ivory

Series

Dual

Style

Switches

Type

Accessories

UPC

781786195561

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Resources and downloads