Image of CSB215B Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Brown
Image of CSB215B Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Brown

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Brown

Brand:

Bryant

Catalog ID:

CSB215B

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Catalog Number

CSB215B

Color

Brown

Series

General Purpose

Style

Double Pole

Type

Toggle

UPC

781786121218

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads