Image of CS320B Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Side Wired Only, Brown
Image of CS320B Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Side Wired Only, Brown

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Side Wired Only, Brown

Brand:

Bryant

Catalog ID:

CS320B

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Side Wired Only, Brown

  • Toggle
  • General Purpose AC
  • Three Way
  • 20A 120/277V AC
  • Side Wired Only

Product details

General

Catalog Number

CS320B

Color

Brown

Series

General Purpose

Style

Three Way

Type

Toggle

UPC

781786174511

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10