Image of RDVCL153PW Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, White
Image of RDVCL153PW Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, White
Image of RDVCL153PW Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, White
Image of RDVCL153PW Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, White

Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, White

Brand:

Bryant

Catalog ID:

RDVCL153PW

Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, White

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • Decorator and Traditional Toggle Styling Available

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RDVCL153PW

Color

White

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Material - Mounting Hardware

Screws and Wire connectors included

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole / 3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Decorator Dimmer
  • Termination - Single Pole/Three Way

Style

Rocker Dimmer

Type

LED/CFL

UPC

883778304545

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.25 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

150 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

24

Pallet Quantity

2592

Resources and downloads