Image of RD603PDK 3 Way Dimmer Switch, Rotary, 600W 120V AC, Ivory/White
Image of RD603PDK 3 Way Dimmer Switch, Rotary, 600W 120V AC, Ivory/White

3 Way Dimmer Switch, Rotary, 600W 120V AC, Ivory/White

Brand:

Catalog ID:

RD603PDK

Rotary Style 3 Way Dimmer Switch, 600W 120V AC, in Ivory/White - Controls

Elevate your room's ambiance with our Rotary 3 Way Dimmer Switch. This intuitive three way dimmer switch allows you to adjust lighting from soft to bright, perfect for any setting. It supports up to 600W and 120V AC, making it ideal for various residential lighting needs. Available in ivory or white, its classic design fits seamlessly into any decor. Control your lighting with ease and style, whether upgrading or enhancing your home lighting solutions.

  • Adjustable Lighting Control: Easily adjust room lighting from dim to bright
  • Versatile 3-Way Operation: Ideal for large rooms or connecting hallways
  • Sleek and Compatible Design: Blends seamlessly into any decor

This dimmer features a durable, user-friendly rotary knob that allows for precise lighting control, enhancing the functionality and ambiance of any space.

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RD603PDK

Color

Ivory and White

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Rotary Dimmers
  • Termination - Three Way

Style

Rotary Dimmer

Type

Incandescent

UPC

883778117077

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

600 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads