Image of R28032406 Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, Ivory
Image of R28032406 Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, Ivory
Discontinued

Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, Ivory

Brand:

Bryant

Catalog ID:

R28032406

Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, Ivory

  • Replacement Rotary Knob
  • Ivory

Product details

General

Application - For Use On

N/A

Catalog Number

R28032406

Color

Ivory

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number Of Poles

N/A

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778117107

Electrical Ratings

Voltage Rating Description

N/A

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads