Image of 4902BI Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory
Image of 4902BI Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory

Brand:

Bryant

Catalog ID:

4902BI

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4902BI

Color

Ivory

Series

Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786121096

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications