Image of 4804BLK Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black
Image of 4804BLK Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black

Brand:

Bryant

Catalog ID:

4804BLK

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black

  • Toggle
  • General Purpose AC
  • Four Way
  • 15A 120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4804BLK

Color

Black

Series

Extra Heavy Duty

Style

Four Way

Type

Toggle

UPC

781786714427

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads