Image of 4904BLK Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black
Image of 4904BLK Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black

Brand:

Catalog ID:

4904BLK

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black

  • Toggle
  • General Purpose AC
  • Four Way
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4904BLK

Color

Black

Series

Extra Heavy Duty

Style

Four Way

Type

Toggle

UPC

781786714571

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads