Image of 85003D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, Three Pole, 85A 600V AC, Side Wired Only
Image of 85003D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, Three Pole, 85A 600V AC, Side Wired Only

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, Three Pole, 85A 600V AC, Side Wired Only

Brand:

Bryant

Catalog ID:

85003D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, Three Pole, 85A 600V AC, Side Wired Only, Black

  • Toggle
  • Manual Motor Controller Three Pole
  • 85A 600V AC
  • Side Wired Only

Product details

General

Catalog Number

85003D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Standard Toggle

Style

Motor Controller/Disconnect

Type

Back Wire

UPC

781786631939

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

85 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

85 A

Current Rating

85 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

51000

Logistics

Carton Quantity

10