Image of 4802I Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Double Pole, 15A 120/277V AC, Back and SideWired, Ivory
Image of 4802I Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Double Pole, 15A 120/277V AC, Back and SideWired, Ivory

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Double Pole, 15A 120/277V AC, Back and SideWired, Ivory

Brand:

Catalog ID:

4802I

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Double Pole, 15A 120/277V AC, Back and SideWired, Ivory

  • Toggle
  • General Purpose AC
  • Double Pole
  • 15A 120/277V AC
  • Back and SideWired

Product details

General

Application

Back and Side Wired

Catalog Number

4802I

Color

Ivory

Series

Extra Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786623576

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads