Image of RDVFSQFLA Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Light Almond
Image of RDVFSQFLA Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Light Almond

Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Light Almond

Brand:

Catalog ID:

RDVFSQFLA

Switches and Lighting Controls, Speed Control, Rocker, 1.5A 120V AC, Light Almond

  • Speed Control
  • Rocker
  • 1.5A 120V AC
  • Light Almond

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RDVFSQFLA

Color

Light Almond

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole/Three Way

Style

Rocker Fan Control

Type

Fan Control

UPC

883778116193

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

180 W

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6

Resources and downloads