Image of BRYML2825L Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord
Image of BRYML2825L Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord

Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord

Brand:

Bryant

Catalog ID:

BRYML2825L

Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord

  • 28W
  • 2928 Lumen Output
  • 25' Cord

Product details

General

Catalog Number

BRYML2825L

Light Output

2928 lm

Light Source

Fluorescent

Series

Portable work Light

Type

LED

UPC

781786379862

Electrical Ratings

Wattage

28 W

Conductor Related

Cord Length

25 ft