Image of TPDLB Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow
Image of TPDLB Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow
Image of TPDLB Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow
Image of TPDLB Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow
Image of TPDLB Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow

Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow

Brand: Bryant

Catalog ID: TPDLB

Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow

  • Complete Unit
  • Locking Style
  • 50A 125/250V
  • Yellow

Product details

General

Application

Portable/Temporary

Catalog Number

TPDLB

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Unit with Locking Devices

Material

Composite

Material - Mounting Hardware

Free Standing

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Distribution Box

Type

Twist-Lock®

UPC

781786141469

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

120/240 VAC

Wattage

12500

Conductor Related

Number Of Wires

4-Wire Grounding

Wire Size

Pre-Wired

Certifications And Compliance

Nema Rating

Muli Outlet