Image of 746 Toggle Plate Accessory, Red Toggle Plate Jewel
Image of 746 Toggle Plate Accessory, Red Toggle Plate Jewel
Discontinued

Toggle Plate Accessory, Red Toggle Plate Jewel

Brand:

Bryant

Catalog ID:

746

Toggle Plate Accessory, Red Toggle Plate Jewel

Red Toggle Plate Jewel

Product details

General

Catalog Number

746

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Rectangular Jewel

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Bryant

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Accessories

Type

Plastic Jewels

UPC

781786628601

Dimensions

Display Size

Standard Sized

Logistics

Carton Quantity

25

Resources and downloads

Specifications