Image of RR151CHSSTR TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Clock Hanger, 15A 125V, 5-15R, Stainless Steel
Image of RR151CHSSTR TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Clock Hanger, 15A 125V, 5-15R, Stainless Steel
Image of RR151CHSSTR TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Clock Hanger, 15A 125V, 5-15R, Stainless Steel

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Clock Hanger, 15A 125V, 5-15R, Stainless Steel

Brand:

Catalog ID:

RR151CHSSTR

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Clock Hanger, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Stainless Steel

  • Residential Grade
  • Tamper Resistant Clock Hanger

Clock Hanger Receptacle

Product details

General

Application

Special Use Products

Catalog Number

RR151CHSSTR

Color

Stainless Steel

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Special Use

Style

Clock Hanger / Recessed Receptacles

Type

Single Receptacle

UPC

883778302176

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads