Image of RR205IWR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather Resistant Single, 20A 250V, 2- Pole 3-Wire Grounding, 6-20R
Image of RR205IWR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather Resistant Single, 20A 250V, 2- Pole 3-Wire Grounding, 6-20R

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather Resistant Single, 20A 250V, 2- Pole 3-Wire Grounding, 6-20R

Brand:

Bryant

Catalog ID:

RR205IWR

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather Resistant Single, 20A 250V, 2- Pole 3-Wire Grounding, 6-20R, Self Grounding, Ivory

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Residential Receptacles

Catalog Number

RR205IWR

Color

Ivory

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778302800

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

5000

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

6-20R

Logistics

Carton Quantity

10

Resources and downloads