Image of RR15EQWTR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Wire Push Terminals, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, White
Image of RR15EQWTR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Wire Push Terminals, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, White
Discontinued

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Wire Push Terminals, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, White

Brand:

Bryant

Catalog ID:

RR15EQWTR

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Quick Wire Push Terminals, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, White

Product details

General

Application

Residential Receptacles

Catalog Number

RR15EQWTR

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Base and Cover - Tough thermoplastic
  • Product Type - Receptacle
  • Receptacle Type - Duplex Quick Thread
  • Spring Material - Stainless Steel

UPC

883778301407

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E2186

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads