Image of RR15QITR TradeSelect, Straight Blade Receptacles, Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 8 Hole Push-In Wiring, Light Almond
Image of RR15QITR TradeSelect, Straight Blade Receptacles, Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 8 Hole Push-In Wiring, Light Almond

TradeSelect, Straight Blade Receptacles, Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 8 Hole Push-In Wiring, Light Almond

Brand:

Bryant

Catalog ID:

RR15QITR

tradeSELECT® Straight Blade Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 8 Hole Push-In Wiring

  • Smooth indented face appearance
  • Tough thermoplastic ultrasonically welded cover and base
  • Elongated strap with continuous plaster ears to secure device

Tamper Resistant- Self Grounding, Quick Thread

Product details

General

Application

  • Residential Receptacles

Catalog Number

RR15QITR

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Base and Cover - Tough thermoplastic
  • Product Type - Receptacle
  • Receptacle Type - Duplex Quick Thread
  • Spring Material - Stainless Steel

UPC

883778301599

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

9000