Image of RR15SALTR TradeSelect, Straight Blade Receptacles, Residential Grade, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Self Grounding, Almond
Image of RR15SALTR TradeSelect, Straight Blade Receptacles, Residential Grade, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Self Grounding, Almond
Discontinued

TradeSelect, Straight Blade Receptacles, Residential Grade, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Self Grounding, Almond

Brand:

Bryant

Catalog ID:

RR15SALTR

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Duplex, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Self Grounding, Almond

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Residential Receptacles

Catalog Number

RR15SALTR

Color

Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778301490

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10