Image of RR201ALTR TradeSelect, Straight Blade Residential Grade Receptacles, Tamper Resistant Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Self Grounding, Almond
Image of RR201ALTR TradeSelect, Straight Blade Residential Grade Receptacles, Tamper Resistant Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Self Grounding, Almond
Discontinued

TradeSelect, Straight Blade Residential Grade Receptacles, Tamper Resistant Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Self Grounding, Almond

Brand:

Catalog ID:

RR201ALTR

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Self Grounding, Almond

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Residential Receptacles

Catalog Number

RR201ALTR

Color

Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778301940

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10