Image of RR201GYWRTR TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray
Image of RR201GYWRTR TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray

Brand:

Catalog ID:

RR201GYWRTR

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Residential Receptacles

Catalog Number

RR201GYWRTR

Color

Gray

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778302954

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads