Image of RR374W TradeSelect, Straight Blade, SingleReceptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, White
Image of RR374W TradeSelect, Straight Blade, SingleReceptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, White

TradeSelect, Straight Blade, SingleReceptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, White

Brand:

Bryant

Catalog ID:

RR374W

TradeSelect, Straight Blade, SingleReceptacle, Snap-In, 15A 125V, 2-Pole 3-Wire, 5-15, White

  • Panel cutout .95 x .95 inch (24.1 x 24.1 mm)
  • Accommodate panel thickness of .031 to .062 inch (0.7 to 1.5 mm)

Product details

General

Application

  • Single Receptacle

Catalog Number

RR374W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Snap-In Receptacles

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

Number Of Poles

2-Pole

Performance

Mechanical - Terminal Accommodation - #14 AWG 6 inch AWM/TEW FT1 105°C 600V on black and white leads, #14 AWG 6 inch AWM/TEW FT1 600V on green lead

Series

Lampholder Accessories

Type

Snap-In Receptacles

UPC

883778304231

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #14 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Specifications