Image of RS415W TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, White
Image of RS415W TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, White

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, White

Brand:

Bryant

Catalog ID:

RS415W

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, White

Product details

General

Catalog Number

RS415W

Color

EU RoHS Indicator

No

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101342

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

6750

Resources and downloads