Image of RS315ILI TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Three Way, 15A 120V AC, Ivory
Image of RS315ILI TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Three Way, 15A 120V AC, Ivory

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Three Way, 15A 120V AC, Ivory

Brand:

Bryant

Catalog ID:

RS315ILI

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Three Way, 15A 120V AC, Ivory

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

Product details

General

Catalog Number

RS315ILI

Color

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101014

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Resources and downloads