Image of RSD115PLI TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Ivory
Image of RSD115PLI TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Ivory

TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Ivory

Brand:

Bryant

Catalog ID:

RSD115PLI

TradeSelect, Switches and Lighting Controls, Rocker, Pilot, Single Pole, 15A 120V AC, Ivory

  • Smooth, quiet rocker
  • Self-grounding feature is standard
  • Ultrasonically welded cover and base

Product details

General

Catalog Number

RSD115PLI

EU RoHS Indicator

Yes

Performance

  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only

Specifications

  • Base and body - PVC
  • Contacts - Copper alloy
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778101205

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • Listed to UL Standard 20

Logistics

Carton Quantity

10

Resources and downloads