Image of RS315ILC TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Clear
Image of RS315ILC TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Clear

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Clear

Brand:

Bryant

Catalog ID:

RS315ILC

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Clear

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

Product details

General

Catalog Number

RS315ILC

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100994

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Resources and downloads