Image of MSU2001GY1 Wall Switch, Occupancy or V ACancy, Ultrasonic, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Image of MSU2001GY1 Wall Switch, Occupancy or V ACancy, Ultrasonic, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Image of MSU2001GY1 Wall Switch, Occupancy or V ACancy, Ultrasonic, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Discontinued

Wall Switch, Occupancy or V ACancy, Ultrasonic, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

Brand:

Bryant

Catalog ID:

MSU2001GY1

Occupancy Sensing Products, Wall Switch, Occupancy or V ACancy, Ultrasonic, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

  • Occupancy or V ACancy
  • Ultrasonic
  • 1 Relay
  • 1000 Square Feet
  • 800W Incandescent

Product details

General

Catalog Number

MSU2001GY1

Color

Gray

Series

Ultrasonic

Type

Manual

UPC

781786195486

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10

Resources and downloads