Image of P138I Wallplate, 2-Gang, 1) Duplex 1) Box Mount Blank, Ivory
Image of P138I Wallplate, 2-Gang, 1) Duplex 1) Box Mount Blank, Ivory

Wallplate, 2-Gang, 1) Duplex 1) Box Mount Blank, Ivory

Brand:

Bryant

Catalog ID:

P138I

Wallplate, 2-Gang, 1) Duplex 1) Box Mount Blank, Ivory

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Product details

General

Application

Catalog Number

P138I

Color

Ivory

Cutout

Duplex, Blank Box Mount

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

2-Gang

Orientation

Vertical

Size

Standard

Style

1 Duplex, 1 Blank Box Mount

Type

Duplex, Blank Box Mount

UPC

883778311130

Dimensions

Dimensions

4.63 in x 4.69 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

4.69 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

25

Resources and downloads