Image of PJ8BK Wallplate, Mid-Size 1-Gang, 1) Duplex, Black
Image of PJ8BK Wallplate, Mid-Size 1-Gang, 1) Duplex, Black

Wallplate, Mid-Size 1-Gang, 1) Duplex, Black

Brand:

Bryant

Catalog ID:

PJ8BK

Wallplate, Mid-Size 1-Gang, 1) Duplex, Black

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish
  • Captive screw feature on single-gang versions, hold screws in place for quick installation

Product details

General

Application

Catalog Number

PJ8BK

Color

Black

Cutout

Duplex

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Mid Sized

Style

1-Duplex

Type

Duplex

UPC

883778314612

Dimensions

Dimensions

4.94 in x 3.15 in x 0.25 in

Height

0.25 in

Length

4.94 in

Width

3.15 in

Conductor Related

Nema Color

Black

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

25

Pallet Quantity

14400

Resources and downloads