Image of NP720OIG Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.60" Opening, Marked "Isolated Ground", Orange
Image of NP720OIG Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.60" Opening, Marked "Isolated Ground", Orange
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) 1.60" Opening, Marked "Isolated Ground", Orange

Brand:

Bryant

Catalog ID:

NP720OIG

1-Gang Wallplate, One 1.60" Opening, Marked "Isolated Ground"

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP720OIG

Color

Orange

Construction

Molded

Cutout

1) 1.60" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Single Receptacle
  • Plate Type - 1-Gang

Style

1-Single - 1.40 in Hole - Isolated Ground

Type

Specialty

UPC

883778111037

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications