Image of NPJJ1W Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Toggle Opening, White
Image of NPJJ1W Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Toggle Opening, White
Image of NPJJ1W Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Toggle Opening, White
Image of NPJJ1W Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Toggle Opening, White
Image of NPJJ1W Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Toggle Opening, White

Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, Toggle Opening, White

Brand:

Bryant

Catalog ID:

NPJJ1W

Wallplates and Box Covers, Wallplates,Nylon, 1-Gang, Jumbo, Toggle Opening, White

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

Product details

General

Catalog Number

NPJJ1W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Number of Gang(s)

1-Gang

Size

Mid-Size

Style

1-Toggle

Type

Toggle

UPC

883778306709

Logistics

Carton Quantity

25

Pallet Quantity

10800

Resources and downloads

Specifications